Watch our Tutorial Video to Learn 3 Methods

Do you use syringe filters for sterile filtration? How can you be sure that your filtrate is sterile? Watch our bubble point video and see how easy you can verify the filters integrity.

  • Method A: 10 mL syringe, hand-held
  • Method B: 20 mL syringe, pressure gauge, hand-held
  • Method C: Lab pressure source + pressure minimizer + pressure gauge

Visual Bubble Point Testing of Minisart® Syringe Filters

Contact Our Experts

Sterile Filtration with Minisart® Premium Syringe Filters

Clean

Minisart® filters are almost free of leachables and are the perfect choice for the filtration of additives, reagents, drugs and gases.

Safe

Minisart® filters are optimized for sterile filtration of critical liquids. The filters reliably remove particles and microorganisms with no leakage. Test its integrity by performing a simple hand-held bubble point measurement.

Easy Choice

Sterilization by filtration is the fastest solution for bacterial cell removal from liquids with minimal effect on the ingredients. Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions with a pH of 4 - 8. It combines fast flow rates with an exceptionally pure and leachable free membrane and is available in many different pore sizes also for the removal of larger particles. Minisart® HY with hydrophobic PTFE have a pH range of 1 -14 are also suitable for venting purposes.

Related Resources

Minisart® Syringe Filters — The Easy Choice – Clean and Safe (US and Canada)

PDF | 12.4 MB

Analyzing Drinking Water by ICP-MS for Heavy Metal Detection: Syringe Filter Units Used in Sample Preparation

PDF | 750.3 KB

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Sample, Trial, Demo, Quote, or More Information

icon-shopping-cart
Ready to Buy?