IncuCyte® & iQue Screener Live-Cell Analysis System

Welcome to the Sartorius Cell Culture Voucher Program

See All Eligible Products

IncuCyte® & iQue Screener Live-Cell Analysis System

Welcome to the Sartorius Cell Culture Voucher Program

See All Eligible Products

We appreciate your purchase of the IncuCyte® & iQue Screener Live-Cell Analysis System and invite you take advantage of our Sartorius Cell Culture Voucher Program!

With the invitation to participate in this promotion, you have been issued a voucher to redeem for a selected list of Sartorius lab water purification, liquid handling, filtration/purification and microbiology products.

How do I redeem my voucher?

Important to know:

  1. Contact your designated Sartorius Sales Representative.
  2. Provide the Sartorius Sales Representative with the Special Promo Code on the voucher and the list of selected products you wish to receive in exchange for the voucher amount.
  3. The Sartorius Sales Representative will fulfill the placement of the order and any other transactions associated with the voucher redemption.
  4. The voucher is only redeemable for the list price of eligible products. No additional discounts apply, not valid with any other offers.
  5. For existing Sartorius customers, the voucher is only redeemable for applicable products that have not been previously ordered in the last 24 months.
  6. Please note you cannot partially redeem a Sartorius voucher. If the total amount is over the value of the voucher, the Sartorius Sales Representative will provide you an invoice for the outstanding amount of purchase.
  7. Voucher expires and must be redeemed prior to December 31, 2018.

Sartorius Voucher terms and conditions

Eligible products

Lab Water Purification

Product name Application Description Order no.

arium® mini plus


Buffer/Media/Sample Preparation The Sartorius arium® mini plus is a compact ultrapure water system.
Designed to deliver a flow rate of 1 liter per minute, it has been specially engineering for ultrapure water requirements of approx. 10 liters per day. This space-saving unit with a width of only 28 centimeters (11 inches) easily integrates into nearly any lab environment. Combined with a pre-treatment stage, the device is connected directly to the potable water supply.

H2O-MA-T; H2O-CPR; H2O-S-Pack;
H2O-CBS-5-S; 5441307H4--CE; H2O-MA-T;
H2O-CUF

Product Catalog

arium® proVF


Buffer/Media/Sample Preparation As a reliable source of ultrapure water, the arium® pro series offers a flexible and modular system which, compared to conventional devices, demonstrates excellent added value. All systems meet and exceed the ASTM Type 1 water quality standards and ensure the best reproducible results in their class.
 Systems with integrated ultrafilter are particularly suitable for cell culture applications. The crossflow ultrafilter removes not only highly efficient endotoxins, but also RNases and DNases at the same time.
 With a flow rate of up to 2 liters, of consistently high-quality ultrapure water, per minute this system is made for a consumption up to 120 liters per day. The device is connected to pretreated water.

H2Opro-VF-T; H2O-A-Pack; 5441307H4--CE

Product Catalog

Liquid Handling

Product name Application Description Order no.

Midi Plus™ Pipetting Controller


Buffer/Media/Sample Preparation The Midi Plus is a lightweight electronic cordless pipetting controller, which allows aspiration from bottles and tubes, without the arm and hand elevations required in the case of serological or volumetric pipettes. It fits all commonly used 1 – 100 ml glass or plastic pipettes, but can also be used with Sartorius 5 ml and 10 ml disposable tips. Changeable filter protects Midi Plus from contamination.

710931

Product Catalog

Picus® NxT


Buffer/Media/Sample Preparation Picus® NxT is Sartorius’ leading and most sophisticated electronic pipette. The smallest and lightest electronic pipette on the market eases the user’s workload and provides protection from Work Related Upper Limb Disorder (WRULD). Picus® NxT is suitable for pipetting and multi-dispensing volumes from 0,2µl up to 10ml.

LH-745021; LH-745041; LH-745061;
LH-745081; LH-745101; LH-745111;
LH-745321; LH-745341; LH-745361;
LH-745391; LH-745421; LH-745441;
LH-745461; LH-745491

Product Catalog

Tacta


Buffer/Media/Sample Preparation Tacta is the new premium mechanical pipette with superb comfort and reliability. Tacta makes pipetting effortless and safe, while producing accurate and reliable results time after time. For best contamination control Tacta pipettes are fully autoclavable.

LH-729010; LH-729020; LH-729030;
LH-729050; LH-729060; LH-729070;
LH-729080; LH-729090; LH-729120;
LH-729130; LH-729140; LH-729220;
LH-729230; LH-729240

Product Catalog

SafetySpace™ tips


Buffer/Media/Sample Preparation SafetySpace™ Filter Tips help prevent cross-contamination of your sample and pipette, and reduce the need for pipette maintenance. Sartorius SafetySpace™ Filter Tips have more space between the sample and the filter than conventional filter tips, which prevents the risk of the sample coming into contact with the filter. The filter is made of polyethylene and does not include any self-sealing additives. SafetySpace™ tips are manufactured in clean room conditions and are certified endotoxin, DNase, and RNase free.

790011F; 790021F; 790101F; 790201F; 790301F; 791001F; 791211F;

Product Catalog

Optifit Tips


Buffer/Media/Sample Preparation The Optifit tips are available DNase, RNase, and endotoxin free, as well as e-beam pre-sterilized. The single tray Optifit tips are ideal for easy tip loading.

790010; 790011; 790200; 790201; 790350; 790351; 791000; 791001; 791200; 791201; 780304; 780305; LH-780314; 780310;

Product Catalog

Pipetting Academy

Training for pipetting in cell culture work Working in cell culture lab has special requirements in terms of techniques and the purity of equipment. In the cell culture module you will learn:
  • how to avoid contamination
  • the best pipetting practices for cell culture work
  • to recognize the factors affecting your results

8620B6

Product Catalog

Filtration / Purification

Product name Application Description Order no.

Minisart® NML


Syringe filter for sterile filtration of media additives; leachable free filtration and very low binding Individually packed and sterile Minisart® NML syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. The SFCA membrane is the best option for leachable free filtrations and is available in many different pore sizes. The very low non-specific binding characteristics of this membrane makes it a perfect choice for biomolecule solutions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test. Housing and membrane are tightly connected which allows bidirectional use.

16534---------K;
16555----------K

Product Catalog

Minisart® High Flow


Syringe filter for sterile filtration of media additives; also for clarification and small volume cell removal Individually packed and sterile Minisart® High Flow syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates. The low binding membrane is tightly connected with the housing which allows bidirectional use. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates and passes the plastic class VI test.

16541----------K ;
16532--------GUK

Minisart® RC


Syringe filter for leachable free clarification of samples with harsh solvents, e.g. for for sample preparation for HPLC. Non-sterile Minisart® RC (Regenerated Cellulose) syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The RC membrane is the best option for reliable and leachable free filtration. The very low non-specific binding characteristics of this membrane makes it a perfect choice for aqueous samples and solvents. In addition, unlike PVDF filters, those with RC membranes are suitable for DMSO and other amides, or for ketones, esters, and ethers. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

17764----------K;
17765----------K;
17761----------K;
17762----------K

Product Catalog

Minisart® NY Plus


Syringe filter for any analytical measures to be taken, e.g. with cell supernatant for analysis of metabolites Minisart NY PLus is designed for highly particle-laden samples and combines leachable free GF prefilters and polyamide membranes with fastest flow and low non-specific binding. Sartorius polyamide is exceptionally pure compared with other common hydrophilic nylon filters. Competitor nylon membranes are using raw materials which are especially interfere with LC | MS. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

1784B----------K

Product Catalog

Claristep®


For small volume clarification up to 600 µl, e.g. prior to analytics The Claristep® filters are suitable for small sample volumes of 60 to 600 µl and are used without syringe. The Claristep® Filtration System can process up to eight samples simultaneously without any vacuum source or power supply. The syringeless filter and the simple manual processing enable customers to simplify their sample clarification.

17C06FT---96;
17C07FT---96;
17C--M8

Product Catalog

Sartolab® RF/BT portfolio


Media sterile filtration / clarification The Sartolab® RF|BT units contain a PES membrane or a surfactant-free cellulose acetate (SFCA) membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They offer improved filtration speed and throughput and are therefore ideally serving the requirement of cost effective filtration. Sartolab® 150V capsules are made of a unique hydrophilic PES membrane providing outstanding total throughput, flow rate performance, low extractables and broadest chemical compatibility.

180C1----------E; 180C7----------E;
180C2----------E; 180C3----------E;
180C4----------K; 180C5----------E;
180C6----------E; 180C8----------E;
180A4----------E; 180A1----------E;
180A2----------E; 180A3----------E;

Product Catalog

Microbiology

Product name Application Description Order no.

Microsart® Mycoplasma


Rapid Mycoplasma contamination control in cell-culture Obtain specific results in mycoplasma testing within 3 hours. qPCR based rapid detection system for mycoplasma using highly specific TaqManTM probes. For compliant testing according to international pharmacopoeia, non-infecious validation standards are available.

Detection Kits – qPCR for mycoplasma:

SMB95-1001; SMB95-1002; SMB95-1003;
SMB95-1004; SMB95-1005; SMB95-1006;
SMB95-1007; SMB95-1008

Product Catalog

DNA Extraction Kits:

SMB95-2003

Product Catalog

Microsart® Validation Standard, 3 vials each, 10 CFU/vial:

SMB95-2011; SMB95-2012; SMB95-2013;
SMB95-2014; SMB95-2015; SMB95-2016;
SMB95-2017; SMB95-2018; SMB95-2019

Product Catalog

Microsart® Calibration Reagent, 1 vial,108 genomes / vial:

SMB95-2019; SMB95-2021

Product Catalog

Microsart® Bacteria


Rapid Bacterial contamination control in cell-culture  Detect bacteria in cell culture or in cell therapy products right before treatment. Fully validated qPCR based rapid detection system for total bacteria using highly specific TaqManTM probes.

Detection Kits – qPCR for total bacteria:

SMB95-1007; SMB95-1008;
SMB95-1009; SMB95-1010

Product Catalog

Microsart® Calibration Reagent, 1 vial, 108 genomes / vial

SMB95-2030; SMB95-2031; SMB95-2032;
SMB95-2033; SMB95-2034; SMB95-2035;

Product Catalog

Microsart® Validation Standard, 3 vials each, 10 CFU/vial

SMB95-2005; SMB95-2006; SMB95-2007;
SMB95-2008; SMB95-2009; SMB95-2010;

Product Catalog

DNA Extraction Kits

SMB95-2001

Product Catalog

Any Questions?

If you have any questions please contact your sales rep.

Sartorius Voucher terms and conditions

  1. The Sartorius voucher is only issued at the time of purchase and is valid for a one-time purchase of an IncuCyte & iQue Screener Live-Cell Analysis System. Any additional purchases of Essen BioScience Intellicyt products are not eligible for the Sartorius voucher program. Cannot be applied to previous orders. Not valid with any other offer.
  2. The Sartorius voucher is redeemable for selected Sartorius cell culture products, see list of eligible lab water purification, liquid handling and filtration/purification products above.
  3. The Sartorius voucher is only redeemable for the list price of eligible products. No additional discounts apply, not valid with any other offers. For existing Sartorius customers, the voucher is only redeemable for applicable products that have not been previously ordered in the last 24 months.
  4. The Sartorius voucher expires and must be redeemed prior to December 31, 2018.
  5. The Sartorius Voucher is non-refundable, transferrable or redeemable for cash value.
  6. Sartorius vouchers cannot be used towards the purchase of Essen BioScience Intellicyt products or Sartorius products that are not listed as included in the promotion.
  7. Sartorius vouchers cannot be used to pay service or other Sartorius or Essen BioScience Intellicyt fees or used as credit or debit.
  8. If you have questions about redemption, your balance or any other inquiries, please contact your Sartorius Sales Representative.
  9. Acceptance or use of the voucher constitutes acceptance of these terms.