REAL

HEROES

don’t need superpowers but a smart tool to detect bacteria in cell therapy products right before treatment.

Rapid Bacteria Detection Within Only 3 Hours Instead of Days: With Validated Microsart® ATMP Bacteria.

Coming 2018.

Using the proven real-time PCR method, Microsart® Bacteria enables the detection of a bacterial contamination within 3 hours. Before treatment you can be sure that only bacteria-free cell therapy products will be used. This ensures patients’ safety and reduces the need for prophylactic medication with antibiotics. A pioneering test no one else can offer you. Because real heroes deserve only the best.

Request a free trial

Microsart® Bacteria Kits

Just click on the icons of the products for more information.

Hotspot Image
Bacterial Detection | Pharmaceutical Microbiology | Sartorius

The revolution in regenerative medicine – ensure ATMPs are bacteria-free prior to treatment: 

  • qPCR methodology is used in combination with a special sequence for detecting the full range of bacterial contaminants.


Ensure patient safety and help to reduce prophylactic treatment with antibiotics:

  • Only bacteria-free cell therapy products are used for patient treatment.


Don’t worry about false positives – instead obtain reliable results within 3 hours:

  • Time-saving by avoiding lengthy 14 day cultivation protocols.
  • Ensures the highest level of qPCR specificity through use of TaqMan® probes.
  • No need to perform uncertain melting curve analysis.
Bacterial Detection | Pharmaceutical Microbiology | Sartorius

Eliminate contamination risks by using the only kit with non-infectious bacterial cells:

  • Validation standards for required bacterial species are lyophilized to render them non-infectious. 
  • Detailed step-by-step guidance for matrix-specific validation provided by Sartorius qPCR experts.


Ensure validated, quality test results in compliance with international standards:

  • Microsart® ATMP Bacteria is validated according to EP 5.1.6 and USP <1223> for sensitivity, specificity and robustness.
  • Developed in close cooperation with authorities.


Avoid the risk of cross-contamination:

  • Individually packaged patient-specific vials.
Bacterial Detection | Pharmaceutical Microbiology | Sartorius

Let the master mix do the internal control and reduce tedious pipetting steps

The DNA-sequence for internal control is included in the ready-to-use master mix.Minimize false-negative results and the number of reactions. 


Start testing right away using your existing equipment:

The kits can be used with any type of qPCR cycler able to detect the fluorescent dyes FAM® and ROX®. Clear, color-coded reagents guide through the short and simple protocol. Lyophilized reagents ensure consistent quality without the need for freezer storage.

Bacterial Detection | Pharmaceutical Microbiology | Sartorius

Choose the appropriate Microsart® Bacteria Kit based on your requirements:

  • Compendial testing and release : For testing cell-based therapeutics (ATMPs) such as autologous chondrocyte transplants or CAR-T cells: Microsart® ATMP Bacteria Kit 
  • In research & development: Microsart® RESEARCH Bacteria Kit

Microsart® RESEARCH Bacteria

Rapid detection of total bacteria within only 3 hours

Download our datasheet

Free Trial: Bacterial Detection Solutions

Interested? We are happy to send you your free trial. You will hear from us shortly.

*these fields are required

data

top

Sartorius Services

BioOutsource Biosafety Testing Services

Sartorius Stedim BioOutsource offers sterility tests by Direct Inoculation and by Membrane Filtration to GMP regulations and in compliance with the European Pharmacopoeia (EP), Japanese Pharmacopoeia (JP) and the United States Pharmacopoeia (USP) standards.

Read more about biosafety testing services

Sartorius Microbiology Supporting Services

Our Sartorius service team with its close-knit global network will be with you all the way to support your needs for microbiology equipment: from installation and qualification to preventive maintenance, repairs, and more.

Read more

top