REAL

HEROES

don’t need superpowers but smart tools to safely transfer filters onto agar plates without using forceps.

Forceps-free, Effortless Membrane Transfer per “Magic Lid”: With Microsart®@filter and Microsart®@media.

No forceps, no forces – it’s the “Magic Lid” that does the trick. Due to an integrated adhesive ring in the lid, it effortlessly affixes the membrane and positions it correctly on the agar plate. With a turn, it’s locked, then just incubate and count as usual. A well-conceived system no one else can offer you. Because real heroes deserve only the best.

Request a free trial

 

Sterile single-use filter units featuring a click-fit closure

Download our datasheet

Advanced system for touch-free membrane transfer

Download our datasheet

Laboratory transfer pump with quick connection for microbiological analysis

Download our datasheet

The Ergonomic Way for Fast and Reliable Colony Counting

Download our brochure

Free Trial: Microbial Enumeration Solutions

Interested? We are happy to send you your free trial. You will hear from us shortly.

*these fields are required

data

top

Just click on the icons of the products for more information.

Microsart® @media and @filter

Hotspot Image
Microbial Enumeration | Pharmaceutical Microbiology | Sartorius

Eliminate false-positive results caused by forceps contacting the agar medium:

The patented adhesive “magic lid” transfers the filter and positions it precisely on the agar plate.

Microbial Enumeration | Pharmaceutical Microbiology | Sartorius

Count your colonies easily:

Liftable interior lid for easy access to colonies after incubation.

Microbial Enumeration | Pharmaceutical Microbiology | Sartorius
  • Agar dishes are pre-filled with different types of media according to USP (<61>) and EP (2.6.12).
  • Product is sterile packaged and ready-to-use.

Choose your specific Microsart® @media type:

Microbial Enumeration | Pharmaceutical Microbiology | Sartorius

Choose your Microsart® @filter funnel and membrane type

  • Ready-to-use combination of 100 ml or 250 ml funnel, filter base and gridded membrane in one unit.
  • Bayonet closure for easy adjustment onto and removal off of the stainless-steel manifold.
Microbial Enumeration | Pharmaceutical Microbiology | Sartorius

Remove the funnel easily without forceful cracking of the plastic:

Innovative click-fit fastening.

Microbial Enumeration | Pharmaceutical Microbiology | Sartorius

Rely on constant flow rates to create sufficient vacuum:

Microsart® e.jet transfer pump with a defined maximum vacuum (600 mbar) for smooth and reliable filtration of microorganisms and a convenient quick-connection to the manifold or tubing.

Microbial Enumeration | Pharmaceutical Microbiology | Sartorius

Combine your Microsart® @media and @filter with the optimal equipment:

Fully autoclavable, 2-branch manifold Microsart® Combi.jet made of high-grade stainless steel.

Sartorius Services

BioOutsource Biosafety Testing Services

Sartorius Stedim BioOutsource offers sterility tests by Direct Inoculation and by Membrane Filtration to GMP regulations and in compliance with the European Pharmacopoeia (EP), Japanese Pharmacopoeia (JP) and the United States Pharmacopoeia (USP) standards.

Read more about biosafety testing services

Sartorius Microbiology Supporting Services

Our Sartorius service team with its close-knit global network will be with you all the way to support your needs for microbiology equipment: from installation and qualification to preventive maintenance, repairs, and more.

Read more

top