High Density Mammalian Cell Culture Harvest in One Step. Speed Up Your Clarification and Sterile Filtration up to 70% 

Sartoclear Dynamics® Lab

Cell Harvest at a Glance

  • Clarify high-density mammalian cell cultures in minutes
  • Out-of-the-box solution
  • Fast and effortless

Sartoclear Dynamics® Lab kits have been designed for harvesting 15 mL to 1,000 mL volumes of cell cultures in the lab. They enable clarification and sterile filtration to be performed in one step. These kits simplify the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable up to 1,000 mL cell cultures to be efficiently clarified and sterilized in minutes – quickly and easily.

Sartoclear Dynamics® Lab V
Filtration of 50 mL up to 1,000 mL mammalian cell cultures

 

The Sartoclear Dynamics® Lab V kit combines a filter aid for clarification and a vacuum filtration unit for sterile filtration.

  • Gamma-sterilized pouches of filter aid and vacuum filtration units
  • 10 kits to cover a range of sample volumes up to 1,000 mL with cell densities up to 20 x 106 cells/mL

Sartoclear Dynamics® Lab P15
Filtration of 15 mL mammalian cell cultures

 

The Sartoclear Dynamics® Lab P15 kit combines a 20 mL syringe prefilled with a filter aid for clarification and a 0.2 μm polyethersulfone filter for sterile filtration.

  • One filtration kit designed for all cell densities with up to 20 x 106 cells/mL and even higher

    Do you want to learn more about Sartoclear Dynamics® Lab?

    Click here for a catalog description

    Click here to learn more about the technology

    top

    Get a Free Demo

    Your Data_

    * these fields are required

    First Name / Last Name*
    Country * / Company
    Address *
    Phone
    Email *
    Comments