Automation Redefined.

Visionary Platform Technologies Lead to High Flexibility and Faster Process Changeover.

Benefit from our automation technologies and smart modular package units to minimize integration efforts.

Biopharmaceutical manufacturers are facing the challenge of faster process changeover in order to stay competitive in the future.

To address this, we have developed an automation platform that manages multiple process steps with a modular design. Smart modular package units reduce integration efforts by implementing pre-tested and pre-qualified sequences. Additionally, the modular integration solution eliminates four major tasks, significantly reducing the overall time required for vendor skid integration by 50-75%.

The Sartorius automation platform will be included in the next-generation FlexAct® system that offers configurable industrial software, hardware and consumable solutions for 6-unit operations in one single system.

Single-Use Deep Dive: Data and Facts based on Articles, Studies and Webinars

Discover More

Visionary Platform Technologies.

Faster Process Changeover by Our Automation Platform

Fast process changeover will be a necessity to stay competitive in manufacturing of biopharmaceuticals. We therefore developed an automation platform that manages diverse process steps by a modular design.

Based on the chosen hardware (e.g. holders, tanks, pumps) and wetware (e.g. tubings, filters) the system activates the control modules needed and the automated process sequences including the user guidance. The resulting configuration is stored and can be qualified if needed to allow easy process adaptation.

Reduces Vendor Skid Integration Effort by 50-75%

In the past, a big engineering effort was required to integrate vendor skids in manufacturing Supervisory Data Acquisition and Control Systems (SCADA) and Distributed Control Systems (DCS), such as Emerson Delta-V, Siemens PCS7 and Rockwell’s Allen Bradley.

Remote IO integration (Entry Point Level 3) was the common root for integration. Our Smart Modular Package Unit that comes with pre-tested and pre-qualified sequences expands the possibilities of recipe integration (Entry Point 1 & 2) and reduces integration effort. It comes equipped with a set of different interfaces, such as ProfiNet, ModBus TCP/IP, OPC UA and classic OPC, to serve the different integration scenarios, which can be advantageous in Greenfield to Brownfield installations.

Our modular integration solution allows four major tasks to be eliminated, substantially reducing the overall time required for vendor skid integration by 50-75%.

Definition of Smart Modular Package Unit

The smart modular package unit is focused on the local control of an instrument or one process step. It has to be integrated into the higher elements in an automation pyramid such as SCADA and DCS system, which are focused on plant-wide control.

The smart package unit delivers benefits through reduced integration efforts, integration of pre-tested and pre-qualified sequences. Furthermore, human errors are minimized by adaptive user-guidance.

FlexAct® as a Proven Example of the Sartorius Automation Platform

We provide the FlexAct® single-use automation platform skid to facilitate multi-product production, while decreasing the risk of cross-contamination. The design space has been application release tested for six industry-relevant separation unit operations.

Each FlexAct® is preloaded to perform any of these six unit operations at various scales. In order to achieve product consistency, the modular software recipe is loaded and guides the operator through all steps of the arrangement of peripherals, wetware installation and process automation. With a touch of a button, the next recipe can be started and the corresponding unit operation or configuration variant begins. The modular structure over all three platform elements (hardware, software and wetware) adds speed and flexibility to your processes.

Redefined Automation Solutions

FlexAct®

Single-use automation solutions

  • Flexible processing skids with multiple functionality for diverse unit operations
  • Smooth integrate into high level of DCS, MES and PAT systems
  • Predefined application software based on ISA-S88 recipes

Discover More

Get an idea of the complete FlexAct®-flexibility:

MaxiCaps® MR

Large scale filtration system for single-use

  • Ready to use – pre-assembled & pre-sterilized system
  • Risk mitigation – 90 % less tubings & connectors
  • Space-saving – smallest footprint

Discover More

Sartoclear® Depth Filters Cassettes

Depth filters for demanding clarification applications

  • High dirt holding capacities
  • Contaminant adsorption characteristics
  • Single and double-layers formats

Discover More

Sartoclear Dynamics® Filters

Based on body feed filtration specially designed filters for challenging harvesting applications

  • High cell density clarification in a single step
  • Reduces footprint and cost reduction
  • Time saving: High flow rates and no pre-flushing

    Discover More

    Virus Filter Solutions

    Reliable retention under all circumstances

    • Modular Virosart® Media filter and high flow virus filters
    • Pre-assembled, pre-sterilized solutions
    • Easy implementation into manufacturing 

    Discover More

    Get in Touch

    Your Data

    * these fields are required
    Information on the use of your data can be found in our privacy policy.

    top