MD8 Airscan® monitors ambient air in cleanrooms and controlled areas in the (c)GMP environment for viable microorganisms.
The MD8 Airscan® provides non-stop active air monitoring for at least 8 hours, using only one single gelatin membrane filter. Rule out false negative results; the proprietary, USP-approved filter retains even the smallest airborne microorganisms and monitors viability at the most accurate level.
MD8 Airscan®: Convenient, continuous monitoring no one else can offer
New Webinar: Annex I Impacts on Microbial Air Monitoring
Annex I specifies that environmental monitoring methods should not pose a risk of contamination. Given this, how can companies best achieve air monitoring while staying compliant?
NEW APPLICATION NOTE | Continuous Microbial Air Monitoring in Clean Room Environments Application Note
Be prepared for Annex 1 regulations. Learn how to benefit from implementing continuous microbial air monitoring.
NEW APPLICATION NOTE | Air Monitoring in Cleanroom Environments by Gelatin Filters according to EN 17141 and ISO 14698
Be prepared for the recent standards and guidelines, such as the EN 17141 and the revision of the EU GMP Annex 1.
Easy Handling and Monitoring With the MD8 Airscan® Command Unit
The MD8 Airscan® Command Unit is made from plastic material PA6 with 30% glass-fiber and weighs only 1.2 kg (2.6 lbs). It includes 2 LEDs for displaying operating status and errors, stores up to 300 test results from different sampling heads, and has a port for connecting a thermal transfer printer. It has a quick connector for fast accessibility with the sampling heads.
RS-232 interface port for connecting with a thermal transfer printer to meet pharmaceutical industry needs.